Eaton B-Line series fastener hardware and accessories, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.06lbs, 1" Rigid conduit, Conduit cap
| Product Name |
Eaton B-Line series conduit spacers
|
| Catalog Number |
BCS-16C
|
| UPC |
782051223620
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.06 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Conduit and cable
|
| Type |
Conduit cap
|
| Size |
1 inch rigid conduit
|