Eaton B-Line series conduit trapeze support, 2.62" H x 110" L x 1.3125" W, Yellow zinc chromate, 54 conduits
| Product Name |
Eaton B-Line series conduit trapeze support
|
| Catalog Number |
BCTS1-108
|
| UPC |
799038767039
|
| Product Length/Depth |
110 in
|
| Product Height |
2.62 in
|
| Product Width |
1.3125 in
|
| Product Weight |
7.94 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
|
| Special features |
Conduit hole automatically align conduits
|
| Type |
BCTS1 series
|
| Application |
Support runs of conduit/pipe on same elevation
|
| Finish |
Yellow zinc chromate
|
| Material |
Steel
|
| Number of conduits/pipes |
54
|