Eaton B-Line series conduit trapeze support, 2.62" H x 116" L x 1.3125" W, Stainless steel, Yellow zinc chromate, 57 conduits
| Product Name |
Eaton B-Line series conduit trapeze support
|
| Catalog Number |
BCTS1-114
|
| UPC |
799038767046
|
| Product Length/Depth |
116 in
|
| Product Height |
2.62 in
|
| Product Width |
1.3125 in
|
| Product Weight |
8.37 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
|
| Special features |
Conduit hole automatically align conduits
|
| Type |
BCTS1 series
|
| Application |
Used to support multiple runs of conduit pipe
|
| Finish |
Yellow zinc chromate
|
| Material |
Stainless steel
|
| Number of conduits/pipes |
57
|