Download dokument () af 20
We make what matters work*

BF1-40

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.045lbs, Metal stud size: 2.5", Box stabilizer

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BF1-40
UPC
781011183202
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.045 lb
Certifications
UL/CUL listed

Produktspecifikationer

Product Category
Wall studs
Type
Box stabilizer
Application
Provides far-side support for electrical boxes
Size
Metal stud size: 2.5 inch

Eksportér produktspecifikation