Vidensøgning
Download dokument () af 20
We make what matters work*

BG88

Eaton Crouse-Hinds series Condulet B mogul blank cover, Feraloy iron alloy, Round neoprene gasket, 2-1/2" or 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul blank cover
Catalog Number
BG88
UPC
782274102108
Product Length/Depth
4.25 in
Product Height
17 in
Product Width
1.46 in
Product Weight
8.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2-1/2" or 3"
Material
Feraloy iron alloy
Special features
Round neoprene gasket

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.