Download dokument () af 20
We make what matters work*

BH-0112

Eaton Bussmann series modular fuse block, Solid State Control Circuits, VFDs, UPS Systems, 0-100 A, 5/16 inches - 18 TPI stud, High temperature thermoplastic, 0-700 V, #14-2/0 AWG Cu

Generelle specifikationer

Product Name
Eaton Bussmann series fuse block
Catalog Number
BH-0112
UPC
051712350495
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.6 lb
Compliances
Contact factory
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Produktspecifikationer

Amperage Rating
0-100A
Connection
5/16 inch - 18 TPI stud
Wire size
#14-2/0 AWG Cu
Material
High temperature thermoplastic
Voltage rating
0-700 V
Type
Modular fuse block
Application
Solid State Control Circuits, VFDs, UPS Systems

Eksportér produktspecifikation