Vidensøgning
Download dokument () af 20
We make what matters work*

BH-1131

Modular Block, Modular, Light weight, 400A, 2500V, Thermoplastic base, steel-plated mounting studs and nut, tin-plated aluminum connector, spring steel washer material, 6 AWG to 250 MCM copper wire, 1/4 in-20 TPI stud connection, Tin-plated

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
BH-1131
UPC
051712350457
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
400 A
Voltage rating
2500 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.