Vidensøgning
Download dokument () af 20
We make what matters work*

BH-1133

Modular Block, Modular, Light weight, 400A, 2500V, Thermoplastic base, steel-plated mounting studs and nut, tin-plated aluminum connector, spring steel washer material, 6 AWG to 250 MCM copper wire, 3/8 in-16 TPI stud connection, Tin-plated

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
BH-1133
UPC
051712350464
Product Length/Depth
6.7 in
Product Height
3.1 in
Product Width
4.7 in
Product Weight
1.25 lb
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
400 A
Voltage rating
2500 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.