Eaton B-Line series hanging system, Hangers, 1" Height, 1" Length, 1" Width, 0.049lbs, "Z" Purlin Hangers, .13" Min mount size, .75" Max mount size, Parallel
| Product Name |
Eaton B-Line series strap hanger
|
| Catalog Number |
BH-H7
|
| UPC |
781011199227
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.049 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Hangers
|
| Special features |
Parallel
|
| Type |
"Z" Purlin Hangers
|
| Application |
Suspends straps through 1.5 inch wide to beam
|
| Mounting dimensions - max |
0.75
|
| Mounting dimensions - min |
0.13
|