Eaton B-Line series all threaded rod and drop wire supports, 160 lb load capacity, 1/16" to 5/32" flange thickness, Verticle flange hangers
| Product Name |
Eaton B-Line series hanger
|
| Catalog Number |
BH1-F1
|
| UPC |
781011189150
|
| Product Length/Depth |
1 in
|
| Product Height |
2.75 in
|
| Product Width |
0.16 in
|
| Product Weight |
0.04 lb
|
| Certifications |
cULus Listed
|
| Load capacity |
160 lbs
|
| Type |
Verticle flange hangers
|
| Size |
1/16 inch to 5/32 inch flange thickness
|