Download dokument () af 20
We make what matters work*

BH4-H7

Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.062lbs, Angle bracket fasteners, 0.25"-20 rod size, 160 lbs load capacity

Generelle specifikationer

Product Name
Eaton B-Line series bracket fastener
Catalog Number
BH4-H7
UPC
781011190101
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.062 lb
Certifications
UL/CUL listed

Produktspecifikationer

Load capacity
16 lbs
Product Category
Hangers
Type
Angle bracket fasteners

Eksportér produktspecifikation