Download dokument () af 20
We make what matters work*

BH5-F12

Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.052lbs, 0.25"/0.38" rod size, 100 lbs load capacity, Universal beam fasteners

General specifications

Product Name
Eaton B-Line series beam fastener
Catalog Number
BH5-F12
UPC
781011190408
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.052 lb
Certifications
UL/CUL listed

Produktspecifikationer

Load capacity
100 lbs
Product Category
Hangers
Special features
Universal beam fasteners

Eksportér produktspecifikation