Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.055lbs, 0.38" rod size, 100 lbs load capacity, Universal beam fasteners
| Product Name |
Eaton B-Line series beam fastener
|
| Catalog Number |
BH6-F12
|
| UPC |
781011190804
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.055 lb
|
| Certifications |
UL/CUL listed
|
| Load capacity |
100 lbs
|
| Product Category |
Hangers
|
| Special features |
Universal beam fasteners
|