Download dokument () af 20
We make what matters work*

BH7-6

Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.032lbs, Components, 160 lbs load capacity, Angle bracket with .281" and .406" holes

Generelle specifikationer

Product Name
Eaton B-Line series hanger
Catalog Number
BH7-6
UPC
781011188351
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.032 lb
Compliances
Not Applicable
Certifications
UL/CUL listed

Produktspecifikationer

Load capacity
160 lbs
Product Category
Hangers
Special features
Angle bracket with .281" and .406" holes
Type
Components
Application
For wire or chain drop from concrete or wood

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.