Download dokument () af 20
We make what matters work*

BK/AGW-2

Eaton AGW Series Fast-acting fuse 2A, 34 Vac, 32 Vdc (self certified), BK-AGW-2

General specifications

Product Name
Eaton Bussmann series AGW fast-acting glass tube fuse
Catalog Number
BK/AGW-2
EAN
5027590459501
UPC
051712315746
Product Length/Depth
0.875 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.004 lb
Compliances
Not Applicable

Produktspecifikationer

Amperage Rating
2 A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 110%, 60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
34 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Eksportér produktspecifikation