Download dokument () af 20
We make what matters work*

BL2MD-C3DL

Eaton BeamLite II self-contained with Dali functionality, 3h emergency duration with eFocus (narrow and wide illumination, programmed by user), 400 lumens, IP65 degree of protection, class II insulation.

Generelle specifikationer

Product Name
Eaton BeamLite II SC Emergency Luminaire
Catalog Number
BL2MD-C3DL
EAN
5205050910018
Product Length/Depth
417 mm
Product Height
106 mm
Product Width
178 mm
Product Weight
2.21 kg
Certifications
CE marking

Produktspecifikationer

Battery voltage
7.2 V
Battery number of cells
6
Battery quality
NiCd
Glow wire test
850 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
True
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Apparent Power At Mains Operation
5 VA
Effective power at mains operation
4.5 W
Power factor
0.8
Wiring system
Standby switching
With remote switch connection
True
Reserve-polarity protected
True
Conductor cross section
1.5
Connection type
Plug-in connection
Max. system power
3.8 W
Rated life time L80/B10 at 25 °C
70000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Nominal operation time - min
3 hour
Nominal operation time - max
3 hour
Autonomy
3 hours
Mounting Method
Wall surface mounted / ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Other
Pictogram included
False
Number Of Poles (Numeric)
3
Impact strength
IK07
Rated Luminous Flux Acc. IEC 62722-2-1
400 lm
Color temperature - max
7040 °C
Color temperature - min
6020 °C
Light distributor
Refractor lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70-79
Number of lighting heads
2
Suitable for number of lamps
2
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Testing system
DALI

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
Det serienummer, du har indtastet, må ikke indeholde specialtegn. Det serienummer, du indtastede, er ikke korrekt, det skal være 16- eller 17-cifret. Det serienummer, du indtastede, blev ikke fundet. Prøv igen, eller rapportér dette problem for yderligere hjælp. Det serienummer, du har indtastet, matcher ikke med produktet. Kontrollér dit produkts serienummer, og prøv igen. Klik på her for at gå til produktsiden for det serienummer, du har indtastet Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp.
Serienummer
Nulstil Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp. Serienummeret genkendes ikke af Eaton og er ugyldigt. Brug denne formular til at rapportér dette problem for yderligere hjælp.
Indtast den 6-cifrede godkendelseskode
Det produkt, du indtastede, er mistænkeligt! Prøv igen, eller rapportér dette problem for yderligere hjælp. Den godkendelseskode, du indtaster, matcher ikke med vores oplysninger for dette serienummer. Prøv igen, eller rapportér dette problem for yderligere hjælp. Ugyldig godkendelseskode. Den skal være på seks tegn rapportér dette problem for yderligere hjælp. Godkendelseskode er påkrævet rapportér dette problem for yderligere hjælp.
Løs Captcha-udfordringen inden godkendelse.
Kontakt os for at rapportere problem
Authenticate before accessing Test Reports
x
Rapportér et problem
Indtast dit fulde navn.
x
Tak, dit problem er blevet indsendt, og vores produktteam vil kontakte dig snarest.
Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.