Vidensøgning
Download dokument () af 20
We make what matters work*

BLB7 HDG WR CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, LB shape, Wire pulling rollers, SnapPack gasket and cover, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BLB7 HDG WR CG
UPC
662276422704
Product Length/Depth
16.91 in
Product Height
5.09 in
Product Width
4.25 in
Product Weight
7.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LB
Trade size
2-1/2"
Material
Feraloy iron alloy
Finish
Hot dip galvanized
Special features
Wire pulling rollers, SnapPack gasket and cover

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.