Eaton B-Line series Snap ’N Shield pipe and band hanger, 5" H x 12" L x 5.52" W, Polypropylene, Black
| Product Name |
Eaton B-Line series Snap ’N Shield pipe and band hanger
|
| Catalog Number |
BPCH500B
|
| UPC |
799038791539
|
| Product Length/Depth |
12 in
|
| Product Height |
5 in
|
| Product Width |
5.52 in
|
| Product Weight |
0.46 lb
|
| Certifications |
cULus Listed
|
| Type |
Clevis hanger
|
| Size |
5.52 inch inside opening
|
| Color |
Black
|
| Material |
Polypropylene
|