Download dokument () af 20
We make what matters work*

BPMA385UL

Eaton Bussmann series replacement module, Technology type MOV, 50/60 Hz freq rating, 200 kA short ckt rating, 35 mm DIN rail mount, GL/GG class, 25 Ns response time, Thermoplastic, -40 to 80 °C operating temperature, 385V operating voltage

Generelle specifikationer

Product Name
Eaton Bussmann series replacement module
Catalog Number
BPMA385UL
UPC
051712708999
Product Length/Depth
0.71 in
Product Height
1.77 in
Product Width
1.97 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant
Certifications
UL Listed

Produktspecifikationer

Frequency rating
50/60 Hz
Nominal Discharge Current
20 kA
Operating voltage
180
Enclosure
Thermoplastic, UL94V4
Indicator type
Remote contact
Short-circuit rating
200 kA
Mounting Method
35 mm DIN rail
Type
BPM series
Application
Surge Protection

Eksportér produktspecifikation