Download dokument () af 20
We make what matters work*

BRC51-C2

Eaton B-Line series cable support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.145lbs, MC/AC cable carrier to beam fastener, .5" Max mount size, .43" Min, 0.56" Max cable diameter, 50 lbs load capacity, 4 Max runs

General specifications

Product Name
Eaton B-Line series cable to beam fastener
Catalog Number
BRC51-C2
UPC
782051440904
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.145 lb
Certifications
UL/CUL listed

Produktspecifikationer

Load capacity
50 lbs
Product Category
Beams
Type
MC/AC cable carrier to beam fastener
Application
Secures and supports MC/AC cables
Mounting method
Flange
Mounting dimensions - max
0.50
Cable diameter - max
0.56 in
Number of runs - max
4
Cable diameter - min
0.43 in

Eksportér produktspecifikation