Download dokument () af 20
We make what matters work*

BRC52-W6

Eaton B-Line series cable support fasteners, Conduit and cable, 0.048lbs, Multi-run cable carrier for MC/AC cable, .38" Min, .44" Max mount size, .43" Min, 0.56" Max cable diameter, 25 lbs load capacity, 9 Max runs, Zinc plated

General specifications

Product Name
Eaton B-Line series multi-run cable carrier
Catalog Number
BRC52-W6
UPC
782051440799
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.196 lb
Certifications
UL/CUL listed

Produktspecifikationer

Load capacity
50 lbs
Product Category
Conduit and cable
Type
Multi-run cable carrier for MC/AC cable
Application
Secures and supports multiple runs of MC/AC cable
Cable diameter - max
0.56 in
Number of runs - max
9
Cable diameter - min
0.43 in

Eksportér produktspecifikation