Download dokument () af 20
We make what matters work*

BRN120DF

Eaton BR arc fault / ground fault circuit breaker, BR dual function AF/GF 1P 20A, Pigtail neutral

Generelle specifikationer

Product Name
Eaton BR arc fault / ground fault circuit breaker
Catalog Number
BRN120DF
UPC
786689059699
Product Length/Depth
2.9 in
Product Height
0.9 in
Product Width
2.9 in
Product Weight
0.4 lb
Certifications
UL Listed

Produktspecifikationer

Amperage Rating
20 A
Circuit breaker type
BR
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers
Special features
Pigtail neutral

Eksportér produktspecifikation