Vidensøgning
Download dokument () af 20
We make what matters work*

BT8 CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, T shape, SnapPack gasket and cover, 3"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BT8 CG
UPC
662276471702
Product Length/Depth
18.38 in
Product Height
4.38 in
Product Width
5.72 in
Product Weight
24.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
T
Trade size
3"
Material
Feraloy iron alloy
Special features
SnapPack gasket and cover

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.