Eaton arc flash relay point sensor, Max 12 point sensors, 4 Trip relays, ARC FLASH RELAY, POINT SENSOR UNIT
| Product Name |
Eaton arc flash relay point sensor
|
| Catalog Number |
BU-EAFR-101
|
| UPC |
051712748209
|
| Product Length/Depth |
6.89 in
|
| Product Height |
6.18 in
|
| Product Width |
1.85 in
|
| Product Weight |
1 lb
|
| Compliances |
Contact Manufacturer
|
| Type |
Arc flash relay
|