Vidensøgning
Download dokument () af 20
We make what matters work*

BUSH05 HT

Eaton Crouse-Hinds series CGB cable gland bushing, Silicone, 200°C, 1/2" or 3/4" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland bushing
Catalog Number
BUSH05 HT
UPC
662276301511
Product Weight
0.999 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
1/2" or 3/4"
Thread type
NPT
Material
Silicone
Special features
200°C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.