Vidensøgning
Download dokument () af 20
We make what matters work*

BUSH915

Eaton Crouse-Hinds series CGB cable gland bushing, Neoprene, 80°C, 1-1/4", 1-1/2", 2" or 2-1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland bushing
Catalog Number
BUSH915
UPC
782274111407
Product Weight
0.07 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
1-1/4", 1-1/2", 2" or 2-1/2"
Thread type
NPT
Material
Neoprene
Special features
80°C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.