Download dokument () af 20
We make what matters work*

BW-12

Eaton B-Line series all threaded rod and drop wire supports, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.031lbs, Rid and wire fasteners

General specifications

Product Name
Eaton B-Line series rod and wire fastener
Catalog Number
BW-12
UPC
781011197155
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.031 lb
Certifications
UL/CUL listed

Produktspecifikationer

Product Category
Conduit and cable
Type
Rid and wire fasteners
Application
Attaches conduit to wire rods or flanges

Eksportér produktspecifikation