Download dokument () af 20
We make what matters work*

BX4-C1

Eaton B-Line series cable support fasteners, Beams, 1" Height, 1" Length, 1" Width, 0.055lbs, Cable to beam fasteners, 25 lbs load capacity, 1 Max runs, Vertical fastener

Generelle specifikationer

Product Name
Eaton B-Line series cable to beam fastener
Catalog Number
BX4-C1
UPC
781011011918
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.08 lb
Certifications
UL/CUL listed

Produktspecifikationer

Product Category
Beams
Type
Cable to beam fasteners
Application
Attaches MC, AC, sizes 14/2 - 10/3 or 0.38 inch FMC
Style
Vertical fastener
Number of runs - max
1

Eksportér produktspecifikation