Download dokument () af 20
We make what matters work*

BX4-W2

Eaton B-Line series cable support fasteners, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.062lbs, Cable to rod fasteners, M10 rod size, 1 Max runs

Generelle specifikationer

Product Name
Eaton B-Line series cable to rod fastener
Catalog Number
BX4-W2
UPC
781011012199
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.05 lb
Certifications
UL/CUL listed

Produktspecifikationer

Product Category
Conduit and cable
Type
Cable to rod fasteners
Application
Assemblies support MC-AC, sizes 14/2 - 10/3 or 0.38 inch
Number of runs - max
1

Eksportér produktspecifikation