Download dokument () af 20
We make what matters work*

C0750E2A

Eaton Type MTE industrial control transformer, pv: 240 x 480v, 230 x 460v, 220 x 440v, taps: none, sv: 120/115/110v, 55°c

Generelle specifikationer

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C0750E2A
UPC
786680422706
Product Length/Depth
7.61 in
Product Height
5.14 in
Product Width
5.25 in
Product Weight
26.5 lb
Compliances
RoHS Compliant
Certifications
cUL Certified
UL Listed
CSA Certified
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability

Produktspecifikationer

Coil material
Copper windings
Tap size
None
Temperature rating
55°C
Type
Industrial Control Transformer
Volt ampere rating
750 VA
Design
MTE
Primary voltage
220 x 440 V, 230 x 460 V, 240 x 480 V
Secondary voltage
120/115/110 V

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.