Vidensøgning
Download dokument () af 20
We make what matters work*

C14G32I

CYL. gG 14 X 51 32A 500V a.c. FUSE/IND.

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C14G32I
EAN
5027590494038
UPC
051712667685
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.2 g
Compliances
RoHS Compliant

Kompatibel med sikringsholdere

Suitable for
CH14 Modular fuse holder

Elektriske data

Amperage Rating
32 A
Utilization category
gL/gG (cable protection/equipment protection)
Voltage rating
500 V
Voltage type
AC

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.