Download dokument () af 20
We make what matters work*

C150M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, SnapPack pre-assembled body and integral gasket cover, built-in rollers, 1-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C150M CG
UPC
662277002639
Product Length/Depth
9 in
Product Height
2.83 in
Product Width
2.6 in
Product Weight
3.68 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Special features
SnapPack pre-assembled body and integral gasket cover, built-in rollers
Material
Malleable iron
Trade size
1-1/2"
Shape
C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.