Vidensøgning
Download dokument () af 20
We make what matters work*

C17 CG

Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover, Feraloy iron alloy, C shape, 1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover
Catalog Number
C17 CG
UPC
782274140971
Product Length/Depth
5.38 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
1.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
C
Trade size
1/2"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.