Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

C22G100I

CYLINDRICAL FUSE 22X58 100A GG 500V AC

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C22G100I
EAN
5027590495202
UPC
051712667852
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
54.8 g
Compliances
RoHS Compliant

Elektriske data

Amperage Rating
100 A
Utilization category
gL/gG (cable protection/equipment protection)
Voltage rating
500 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.