Download dokument () af 20
We make what matters work*

C45 MTC

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Combination EMT, Copper-free aluminum, C shape, Body, traditional cover and gasket, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C45 MTC
UPC
784564000552
Product Length/Depth
8.45 in
Product Height
2.73 in
Product Width
2.49 in
Product Weight
1.65 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Body, traditional cover and gasket
Material
Copper-free aluminum
Conduit type
Combination EMT
Trade size
1-1/4"
Shape
C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.