Download dokument () af 20
We make what matters work*

C50M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, SnapPack pre-assembled body and integral gasket cover, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C50M CG
UPC
662277002592
Product Length/Depth
5.38 in
Product Height
1.37 in
Product Width
1.34 in
Product Weight
0.98 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Special features
SnapPack pre-assembled body and integral gasket cover
Material
Malleable iron
Trade size
1/2"
Shape
C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.