Download dokument () af 20
We make what matters work*

C55-G1

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, C shape, 1-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C55
UPC
784564140357
Product Length/Depth
8.45 in
Product Height
2.73 in
Product Width
2.49 in
Product Weight
1.5 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
1-1/2"
Shape
C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.