Vidensøgning
Download dokument () af 20
We make what matters work*

C57 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C57 SA
UPC
782274123714
Product Length/Depth
8.19 in
Product Height
2.56 in
Product Width
2.44 in
Product Weight
1.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
C
Trade size
1-1/2"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.