Download dokument () af 20
We make what matters work*
Udgået

C621B

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Socket outlet, 13A, 1G, 2p, switched, black interior

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
C621B
EAN
5010826116729
Product Length/Depth
40 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.075 kg
Compliances
RoHS conform
Certifications
BS 1363-2
Model Code
C621B

Produktspecifikationer

Features
Protective contact
Halogen free
Fitted with:
Loop through function
On/Off switch
Child-protection
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Copa Sockets, switched
Amperage Rating
13 A
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Surface protection
Untreated
Material quality
Duroplast
Switch type
Double pole
Mounting method
Flush mounted (plaster)
COPA interior
Black insert
Color
Black
Fastening type
Mounting with screw
Connection type
Screwed terminal
Number of gangs
1
Number of socket outlets (switchable)
1
Number of units
1
RAL-number (Akin)
0
Recommended back box depth - min
25 mm
Fixing centers
60.3 mm
Base color
Gray
Base material
Thermoplastic
Special power supply
No special power supply
Terminal material
Zinc coated steel
Built-in installation box depth - min
25 mm
Fault current rating
250 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
13 A
Nominal voltage - max
240 V
Number of active pins (flat)
0
Number of active pins (round)
0
Number of modules (module system)
0
Number of phases
2
Degree of protection (IP)
IP20
Front plate color/finishing
White
Front plate depth
6.5 mm
Imprint/indication
Other
Front plate material
Thermoplastic
Front plate/module dimensions
84 mm x 84 mm
Material
Plastic
Urea
Rocker color
White
Terminal capacity (LN and E)
L, N & E in base = 2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x)
Earth on strap = 2.5 mm² (3x) or 4 mm² (1x) or 6 mm² (1x)
Model
British Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.