Download dokument () af 20
We make what matters work*

CAP161170

Eaton Crouse-Hinds series Capri reducer, End 1: PG 16, End 2: PG 11, Male, Female, Insulated, Glass filled nylon, Unplated

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri reducer
Catalog Number
CAP161170
EAN
3589351611709
Product Length/Depth
21.5 mm
Product Height
29.7 mm
Product Width
27.3 mm
Product Weight
55.2 g

Produktspecifikationer

Type
Standard
Material
Glass filled nylon
End 1 Size
PG 16
End 1 Type
PG
End 2 Size
PG 11
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.