Eaton Crouse-Hinds series CAPRIPLAST flexible conduit, Size 13, Grey, 16mm I.D., Galvanized steel with PVC coating, 20.4mm O.D., -5°C to +60°C
| Product Name |
Eaton's Crouse-Hinds series CAPRIPLAST flexible conduit
|
| Catalog Number |
CAP321300
|
| EAN |
3589353213000
|
| Product Length/Depth |
50000 mm
|
| Product Height |
20.4 mm
|
| Product Width |
20.4 mm
|
| Product Weight |
230 g
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
IEC
|
| Material |
Galvanized steel with PVC coating
|
| Temperature rating |
-5°C to +60°C
|
| Transparent |
No
|
| Outside wall color |
Grey
|
| Spiral material |
Steel PVC coating
|
| Nominal inner diameter |
16 mm
|
| Internal diameter |
16 mm
|
| Medium temperature (continuous) - max |
60 °C
|
| Medium temperature (continuous) - min |
-5 °C
|
| Bending radius |
45 mm
|
| Static wire |
Yes
|
| Fitted with: |
Exterior Spiral
|