Download dokument () af 20
We make what matters work*

CAP450972

Eaton Crouse-Hinds series Capri UNICAP cable gland, 4-8 cable range, Non-armoured, Polyamide, Industrial, Non-fitted locknut, PG 9

General specifications

Product Name
Eaton's Crouse-Hinds series Capri UNICAP cable gland
Catalog Number
CAP450972
EAN
3589354509720
Product Length/Depth
22 mm
Product Height
35.7 mm
Product Width
22 mm
Product Weight
36.1 g

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
Ingress protection (IP) ratings
IP66
Special features
Non-fitted locknut
Material
Polyamide
Cable range (min/max)
4-8
Gland type
Non-armoured
Protection type
Industrial
Thread Size
PG 9
Thread type
PG

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.