Download dokument () af 20
We make what matters work*

CAP482904

Eaton Crouse-Hinds series Capri reducer, End 1: PG 48, End 2: PG 29, Male, Female, Non-insulated, Brass, Electroless nickel plating

General specifications

Product Name
Eaton's Crouse-Hinds series Capri reducer
Catalog Number
CAP482904
EAN
3589354829040
Product Length/Depth
16 mm
Product Height
68.2 mm
Product Width
62 mm
Product Weight
151 g

Produktspecifikationer

Type
Standard
Material
Brass
End 1 Size
PG 48
End 1 Type
PG
End 2 Size
PG 29
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.