Download dokument () af 20
We make what matters work*

CAP483670

Eaton Crouse-Hinds series Capri reducer, End 1: PG 48, End 2: PG 36, Male, Female, Insulated, Glass filled nylon, Unplated

General specifications

Product Name
Eaton's Crouse-Hinds series Capri reducer
Catalog Number
CAP483670
EAN
3589354836703
Product Length/Depth
36.6 mm
Product Height
70.4 mm
Product Width
64.2 mm
Product Weight
38.8 g

Produktspecifikationer

Type
Standard
Material
Glass filled nylon
End 1 Size
PG 48
End 1 Type
PG
End 2 Size
PG 36
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.