Download dokument () af 20
We make what matters work*

CAP500750

Eaton Crouse-Hinds series Capri ECL castellated locknut, Size 7

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ECL castellated locknut
Catalog Number
CAP500750
EAN
3589355007508
Product Length/Depth
8 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
83.6 g

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Type
Size 7

Eksportér produktspecifikation

Certifikater

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.