Download dokument () af 20
We make what matters work*

CBA1800Y

Eaton Crouse-Hinds series Raxton CBA stopping plug, Brass, Unplated, M75 Metric, Type A

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Raxton CBA stopping plug
Catalog Number
CBA1800Y
EAN
5056039072346
Product Length/Depth
17 mm
Product Height
75 mm
Product Width
75 mm
Product Weight
0.61 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68
Type
Type A
Material
Brass
Plating
Unplated
Thread Size
M75
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.