Download dokument () af 20
We make what matters work*

CBA4200YXN

Eaton Crouse-Hinds series Raxton CBA stopping plug, Brass, Electroless nickel plating, 1/2" NPT, Type A

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CBA stopping plug
Catalog Number
CBA4200YXN
EAN
5056039095765
Product Length/Depth
13 mm
Product Height
21.34 mm
Product Width
21.34 mm
Product Weight
0.027 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68
Type
Type A
Material
Brass
Plating
Electroless nickel
Thread Size
1/2"
Thread type
NPT

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.