Download dokument () af 20
We make what matters work*

CBE1200Y

Eaton Crouse-Hinds series Raxton CBE stopping plug, Stainless steel, Unplated, M20 Metric, Type A

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Raxton CBE stopping plug
Catalog Number
CBE1200Y
EAN
5056039073466
Product Length/Depth
17 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
0.036 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66
IP68
Type
Type A
Material
Stainless steel
Plating
Unplated
Thread Size
M20
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.