Eaton Bussmann series CCD UL98 non-fusible disconnect, 600 Vac, 125 Vdc, 30A, UL98 non-fusible disconnect, Three-pole, 60 Hz, 10
| Product Name |
Eaton Bussmann series CCD UL98 non-fusible disconnect
|
| Catalog Number |
CCD2-3-30
|
| UPC |
051712709606
|
| Product Length/Depth |
3 in
|
| Product Height |
8.1 in
|
| Product Width |
4 in
|
| Product Weight |
3.7 lb
|
| Compliances |
RoHS Compliant
Not Applicable |
| Type |
UL98 non-fusible disconnect
|
| Amperage Rating |
30A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 Vac, 125 Vdc
|
| Frequency rating |
60 Hz
|
| Application |
Non-fused disconnect switch
|
| Short-circuit rating |
10 kAIC
|