Download dokument () af 20
We make what matters work*

CCD2SL-3-30

Eaton Bussmann series CCD UL98 non-fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 non-fusible disconnect, Three-pole, 200 kA - CCD2SL-3-30

Generelle specifikationer

Product Name
Eaton Bussmann series CCD UL98 non-fusible disconnect
Catalog Number
CCD2SL-3-30
UPC
051712710114
Product Length/Depth
3 in
Product Height
8.1 in
Product Width
4 in
Product Weight
3.7 lb
Compliances
CCC Marked

Produktspecifikationer

Special features
Finger Safe, Lock-On provision
Type
UL98 non-fusible disconnect
Amperage Rating
225 A
Number of poles
Three-pole
Voltage rating
600 Vac, 125 Vdc
Short-circuit rating
200 kAIC

Eksportér produktspecifikation